Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062158
TYP
WISKA Type
MVS 36
D
Connection thread size
PG36 mm
TL
Total length
14.0 mm
DA
Diameter
50.0 mm
L
Screw-in thread length
9.0 mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP54
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.083 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.