Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Product picture
CNSORDERNO
WISKA Order-No.
10102369
TYP
WISKA Type
EVPS 12 LG
RAL
RAL Colour
RAL 7035
D
Connection thread size
M12x1.5 mm
TL
Total length
17.4 mm
L
Screw-in thread length
8 mm
SW
Key width
16 mm
E1
Width across corners
18 mm
CNSMAT
material
Stop end: polyamide / sealing gasket: EPDM / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68 / IP 69
AF
Airflow at 70mbar
22 l/h
NOTE1
Remarks 1
VentPLUG compensation unit airflow 22l/h at 70mbar
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.