Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106596
TYP
WISKA Type
EVPS-L 20
RAL
RAL Colour
RAL 9005
D
Connection thread size
M20x1.5 mm
TL
Total length
21.4 mm
L
Screw-in thread length
15.0 mm
SW
Key width
24 mm
E1
Width across corners
27.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: TPE / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68 / IP69
AF
Airflow at 70mbar
110 l/h
NOTE1
Remarks 1
VentPLUG pressure compensation uint airflow 110 l/h at 70mbar
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.