User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Description
SPRINT cable glands LowTemp, ESKV-L LT, metric, long, EN 50262
Company
WISKA
CNSORDERNO
WISKA Order-No.
10061907
TYP
WISKA Type
ESKV-L 25 LT
RAL
RAL Color
RAL 9005
D
Connection thread size
M25x1.5
TL
Total length
43-52
D1
Cable diameter
9-17
L
Length screw-in thread
15
SW
Key width
29
E1
Width across corners
32.0
CNSMAT
Material
Cable gland: polyamide/ gaskets: silicone
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
M12-M32 without o-ring on connection thread
FW
Flame protection
Glow wire test 750° C acc. to EN 60695-2-11
ETEMP
Temperature range
-60°C to 100°C, interm. up to approx. 120°C
CNSQUANTITY
Packing unit
50
INFO
Website
HTML
Previews
3D
Dimension
2D