User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10064990
TYP
WISKA Type
ESKV-RDE 50
RAL
RAL Color
RAL 7001
D
Connection thread size
M50x1.5
mm
TL
Total length
59-72
mm
D1
Cable diameter
16-35
mm
L
Length screw-in thread
14
mm
SW
Key width
55
mm
E1
Width across corners
61.0
mm
CNSMAT
Material
Cable gland: polyamide/ gaskets: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
M40-M63 with connection thread gasket
FW
Flame protection
Glow wire test 750° C acc. to EN 60695-2-11
ETEMP
Temperature range
-40°C to 100°C, interm. up to approx. 120°C
CNSQUANTITY
Packing unit
4
INFO
Website
HTML
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.