Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106181
TYP
WISKA Type
EMSKV-L 63 RW
D
Connection thread size
M63x1.5
TL
Total length
61.0 - 72.0 mm
D1
Cable diameter
34.0 - 48.0 mm
L
Screw-in thread length
15.0 mm
SW
Key width
68 mm
E1
Width across corners
75.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA UL94-V0
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.464 kg
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.