Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101359
TYP
WISKA Type
CLIXX 20
RAL
RAL Colour
RAL 7035
D
Connection thread size
20.0 mm
TL
Total length
15.0 mm
D1
Cable diameter
6.0 - 13.0 mm
L
Screw-in thread length
7.3 mm
E1
Width across corners
28.0 - 33.0 mm
DD
Drilling diameter
20.7 mm
S
wall thickness
0.8 - 3.5 mm
CNSMAT
material
CLIXX: PP / membrane: TPE
SGE
Protection class to EN 60 529
IP66 / IP67
ETEMP
Temperature range
-40°C to 65°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.003 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.