Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062567
TYP
WISKA Type
EMS 16
RAL
RAL Colour
RAL 7035
D
Connection thread size
M16x1.5 mm
TL
Total length
15.0 mm
D1
Cable diameter
1.0 - 9.0 mm
L
Screw-in thread length
9.0 mm
SW
Key width
17 mm
E1
Width across corners
20.0 mm
CNSMAT
material
chemical agents
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.002 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.