Product discontinued since May 1, 2023.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{wiska/atex_d_kabelver_zubehoer/osnj_a2f.prj},{NB=OSNJ A2F-20b 50065503},{CNSORDERNO=50065503},{TYP=OSNJ A2F-20b},{D=M20x1.5},{DX=20.000},{TL=48.0},{D1=13.1 - 15.0},{D1X=15.000},{D2=27.100},{D3=26.000},{D4=22.700},{D5=15.000},{D6=0.000},{L=15.0},{L1=12.8},{L2=4.000},{L3=17.000},{L4=8.000},{H1=0.000},{H2=0.000},{VERS=2.000},{SW1=24},{E1=28.0},{SW2=27},{E2=29.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: Silicone},{SGE=IP67},{EX=Ex d / Ex e / Ex tb},{BS=IECEx / ATEX},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{EOLDATE=01.05.2023}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.