{wiska/atex_e_kabelver_zubehoer/emske_lt_emv_z.prj},{NB=EMSKE 50 LT EMV-Z 10105727},{CNSORDERNO=10105727},{L=9.0},{SW=55},{E1=61.0},{CNSQUANTITY=10},{WEIGHT=0.317},{NDM=50.000},{IT=30.0},{KS=6},{TL1=62.000},{D2=33.0},{L3=5.0},{L4=37.0},{ML=8.900},{D11=48.000},{D4=51.000},{P2=1.000},{D3=54.000},{NL1=24.562},{NL2=6.376},{C=8.336},{ID=35.200},{R1=2.000},{R2=1.000},{R3=0.500},{MP=7.98},{TYP=EMSKE 50 LT EMV-Z},{D=M50x1.5},{D1=21.0 - 35.0},{TL=51.0 - 62.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA / contact spring insert: brass chromium-plated},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/4)},{SGE=IP66 / IP68 (5 bar/30 min)},{ETEMP=-60°C to 75°C}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.