Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10103504
TYP
WISKA Type
ESKE/1S-L-e 16
RAL
RAL Colour
RAL 9005
D
Connection thread size
M16x1.5 mm
TL
Total length
87.0 - 93.0 mm
D1
Cable diameter
4.5 - 9.0 mm
L
Screw-in thread length
15.0 mm
SW
Key width
20 mm
E1
Width across corners
23.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/1)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.015 kg
INFO
Website
HTML
Previews
3D
Dimension
2D