Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065300
TYP
WISKA Type
EX-EVSG 12
RAL
RAL Colour
RAL 9005
D
Connection thread size
M12x1.5 mm
TL
Total length
19.0 mm
L
Screw-in thread length
15.0 mm
SW1
Key width
16 mm
SW2
Key width
6 mm
E1
Width across corners
18.0 mm
E2
Width across corners
6.9 mm
CNSMAT
material
Screw: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/2)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.001 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.