Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10030016
TYP
WISKA Type
EX-KVM-24-Z-12
D
Connection thread size
M24x1.5 mm
TL
Total length
43.0 - 47.0
D1
Cable diameter
10.0 - 12.5 mm
L
Screw-in thread length
11.0 mm
SW1
Key width
24 mm
E1
Width across corners
27.0 mm
SW2
Key width
29 mm
E2
Width across corners
32.0 mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66 / IP67
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.100 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.