Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10064014
TYP
WISKA Type
BS 21
F
colour
red
DA
Diameter outside
21 mm
TL
Total length
30 mm
CNSMAT
material
PA
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.007 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.