Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062801
TYP
WISKA Type
EADR 12
RAL
RAL Colour
RAL 9005
D
Connection thread size
M12x1.5 mm
TL
Total length
2.0 mm
CNSMAT
material
EPDM
ETEMP
Temperature range
-40°C to 140°C
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.