Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105704
TYP
WISKA Type
EADR 12/90 LT
RAL
RAL Colour
RAL 3000
D
Connection thread size
M12x1.5 mm
TL
Total length
2.0 mm
CNSMAT
material
Silicone
ETEMP
Temperature range
-60°C to 140°C
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.