Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101145
TYP
WISKA Type
GFD 32/01/045-01/085
RAL
RAL Colour
RAL 9005
BXL
BxL
25.6 x 12.0
N
Quantity of cable
2
D1
Cable diameter
4.5 - 8.5 mm
CNSMAT
material
TPE
FB
Using for cable gland
SPRINT 32
SGE
Protection class to EN 60 529
IP66
NOTE1
Remarks 1
1 cable with Ø 3.5 - 4.5mm and 1 cable with Ø 7.0 - 8.5mm
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.004 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.