{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 20/02/065 10060953},{CNSORDERNO=10060953},{TYP=MFD 20/02/065},{RAL=RAL 9005},{BXL=16.6 x 11.5},{N=2},{D1=5.0 - 6.5},{D1X=6.500},{VERS=10.0},{D2=16.600},{D3=13.000},{H1=11.500},{H2=10.124},{CNSMAT=TPE},{FB=SPRINT 20},{SGE=IP66 / IP68},{NOTE1=IP66: 2 cables with Ø 5.0 - 6.5mm, IP68: 2 cables with Ø 5.85 - 6.5mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10060953/mfd-2002065.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10060953/mfd-2002065.html},{WEIGHT=0.003}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.