{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 25/01/065 10060954},{CNSORDERNO=10060954},{TYP=MFD 25/01/065},{RAL=RAL 9005},{BXL=20.6 x 11.5},{N=1},{D1=4.0 - 6.5},{D1X=6.500},{VERS=15.0},{D2=20.600},{D3=17.000},{H1=11.500},{H2=10.124},{CNSMAT=TPE},{FB=SPRINT 25},{SGE=IP66 / IP68},{NOTE1=IP66: 1 cable with Ø 4.0 - 6.5mm, IP68: 1 cable with Ø 5.85 - 6.5mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10060954/mfd-2501065.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10060954/mfd-2501065.html},{WEIGHT=0.003}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.