{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 12/04/020 10064392},{CNSORDERNO=10064392},{TYP=MFD 12/04/020},{RAL=RAL 9005},{BXL=9.6 x 6.7},{N=4},{D1=1.5 - 2.0},{D1X=2.000},{VERS=2.0},{D2=9.600},{D3=7.000},{H1=6.700},{H2=5.824},{CNSMAT=TPE},{FB=SPRINT 12},{SGE=IP66 / IP68},{NOTE1=IP66: 4 cables with Ø 1.5 - 2.0mm, IP68: 4 cables with Ø 1.8 - 2.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064392/mfd-1204020.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064392/mfd-1204020.html},{WEIGHT=0.002}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.