{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 63/02/065-01/090 10101223},{CNSORDERNO=10101223},{TYP=MFD 63/02/065-01/090},{RAL=RAL 9005},{BXL=56.4 x 24.3},{N=3},{D1=5.0 - 9.0},{D1X=9.000},{VERS=52.0},{D2=56.400},{D3=48.000},{H1=24.300},{H2=20.524},{CNSMAT=TPE},{FB=SPRINT 63},{SGE=IP66 / IP68},{NOTE1=IP66: 2 cables with Ø 5.0 - 6.5mm and 1 cable with Ø 8.0 - 9.0mm, IP68: 2 cables with Ø 5.85 - 6.5mm and 1 cable with Ø 8.1 - 9.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10101223/mfd-6302065-01090.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10101223/mfd-6302065-01090.html},{WEIGHT=0.048}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.