{wiska/dichtungen_zubehoer_werkzeuge/mfd.prj},{NB=MFD 50/04/110-01/060 10105344},{CNSORDERNO=10105344},{TYP=MFD 50/04/110-01/060},{RAL=RAL 9005},{BXL=43.6 x 22.3},{N=5},{D1=4.0 - 11.0},{D1X=11.000},{VERS=91.0},{D2=43.600},{D3=36.000},{H1=22.300},{H2=18.924},{CNSMAT=TPE},{FB=SPRINT 50},{SGE=IP66 / IP68},{NOTE1=IP66: 4 cables with Ø 9.0 - 11.0mm and 1 cable with Ø 4.0 - 6.0mm, IP68: 4 cables with Ø 10.0 - 11.0mm and 1 cable with Ø 5.4 - 6.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10105344/mfd-5004110-01060.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10105344/mfd-5004110-01060.html},{WEIGHT=0.014}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.