{wiska/dichtungen_zubehoer_werkzeuge/mfd_rw.prj},{NB=MFD 32/01/115-01/050 RW 10105553},{CNSORDERNO=10105553},{TYP=MFD 32/01/115-01/050 RW},{F=white},{BXL=25.6 x 12.0},{N=2},{D1=4.0 - 11.5},{CNSMAT=TPE},{FB=SPRINT 32},{HLVL=R22=HL3 / R23=HL3},{SGE=IP66 / IP68},{NOTE1=IP66: 1 cable with Ø 10.5 - 11.5mm and 1 cable with Ø 4.0 - 5.0mm, IP68: 1 cable with Ø 10.5 - 11.5mm and 1 cable with Ø 4.5 - 5.0mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{D1X=4.000},{VERS=14.0},{D2=16.600},{D3=13.000},{H1=11.500},{H2=10.124},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10105553/mfd-3201115-01050-rw.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10105553/mfd-3201115-01050-rw.html},{WEIGHT=0.004}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.