Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062189
TYP
WISKA Type
RDE 63
RAL
RAL Colour
RAL 9005
BXL
BxL
50.0 x 25.0 mm
D1
Cable diameter
28.0 - 38.0 mm
CNSMAT
material
EPDM
FB
Using for cable gland
SPRINT 63
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.019 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.