Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063966
TYP
WISKA Type
RDE 50 LT
F
colour
red
BXL
BxL
37.0 x 23.0 mm
D1
Cable diameter
16.0 - 25.0 mm
CNSMAT
material
Silicone
FB
Using for cable gland
SPRINT 50
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.012 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.