{wiska/dichtungen_zubehoer_werkzeuge/rde_lt.prj},{NB=RDE 63 LT 10063967},{CNSORDERNO=10063967},{TYP=RDE 63 LT},{F=red},{BXL=50.0 x 25.0},{D1=28.0 - 38.0},{CNSMAT=Silicone},{FB=SPRINT 63},{SGE=IP68},{ETEMP=-60°C to 100°C},{CNSQUANTITY=10},{INFO=HTML},{D1X=28.000},{D1Y=38.000},{T1=4.460},{T2=1.000},{T3=25},{E1=50},{D2=48.000},{D3=38.000},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10063967/rde-63-lt.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10063967/rde-63-lt.html},{WEIGHT=0.025}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.