{wiska/edel_kabelver_hyg_zubehoer/esvs.prj},{NB=ESVS 20 10065462},{CNSORDERNO=10065462},{DA=22.0},{TL=9.5},{L=6.5},{WEIGHT=0.007},{MP=1.92},{NDM=20.000},{B=2.000},{C=1.500},{DI=17.000},{DK=18.100},{DN=21.000},{E=22.000},{F=0.5},{H=9.500},{L2=1.000},{N=0.500},{S=1.0},{T=7.000},{L1=15.0},{TYP=ESVS 20},{D=M20x1.5},{CNSMAT=Stainless steel A2 (1.4305)},{SGE=IP54},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=6.5},{AAS481=metrisch},{BAB664=Edelstahl - 1.4404},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{AAC108=IP54},{W=0.007},{TC=ESVS 20},{TOS=Bright},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10065462/esvs-20.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10065462/esvs-20.html},{AAS460=M20},{AAO677=Wiska}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.