Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101856
TYP
WISKA Type
HGSM 25-E Pack
D
Connection thread size
M25x0.75
TL
Total length
19.5 - 27.5 mm
D1
Cable diameter
4.0 - 16.0 mm
DA
Collar dimension
30.0 mm
L
Screw-in thread length
8.0 mm
SW1
Key width
21 mm
E1
Width across corners
23.0 mm
SW2
Key width
30 mm
E2
Width across corners
33.0 mm
ML
Mounting hole L x W x S (max)
23.0 x 25.0 x 5.5
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
0.053 kg
INFO
Website
HTML
Previews
3D
Dimension
2D