Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101859
TYP
WISKA Type
HGSM 50-E Pack
D
Connection thread size
M50x1.5
TL
Total length
37.0 - 53.0 mm
D1
Cable diameter
26.0 - 38.0 mm
DA
Collar dimension
56.0 mm
L
Screw-in thread length
16.0 mm
SW1
Key width
45 mm
E1
Width across corners
47.0 mm
SW2
Key width
60 mm
E2
Width across corners
65.0 mm
ML
Mounting hole L x W x S (max)
47.0 x 50.0 x 10.0
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
0.260 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.