{wiska/edel_kabelver_hyg_zubehoer/hgsm_lt.prj},{NB=HGSM 20-LT Pack 10102118},{CNSORDERNO=10102118},{DA=25.0},{L=8.0},{SW1=17},{E1=18.0},{SW2=24},{E2=27.0},{CNSQUANTITY=1},{NDM=20.000},{P=0.750},{TL1=27.500},{D1X=12.000},{SW3=18.5},{H1=3.000},{H2=11.000},{H3=3.000},{VERS=3},{H4=8.500},{D2=17.000},{H5=2.500},{D3=10.083},{D4=12.500},{D5=12.100},{D6=16.000},{A=21.310},{H6=13.000},{H7=6.500},{E1X=25.000},{E2X=27.000},{TYP=HGSM 20-LT Pack},{D=M20x0.75},{TL=19.5 - 27.5},{D1=3.0 - 12.0},{ML=18.5 x 20.0 x 5.5},{CNSMAT=Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-60°C to 180°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Edelstahl - 1.4305},{BAD656=Ja}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.