Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10102123
TYP
WISKA Type
HGSM 63-LT Pack
D
Connection thread size
M63x1.5
TL
Total length
42.0 - 60.0 mm
D1
Cable diameter
32.0 - 49.0 mm
DA
Collar dimension
70.0 mm
L
Screw-in thread length
18.0 mm
SW1
Key width
56 mm
E1
Width across corners
60.0 mm
SW2
Key width
70 mm
E2
Width across corners
75.0 mm
ML
Mounting hole L x W x S (max)
59.0 x 63.0 x 10.0
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 180°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.