Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106140
TYP
WISKA Type
ESSKV 25 EMV-S RW
D
Connection thread size
M25x1.5
TL
Total length
33.0 - 42.0 mm
D1
Cable diameter
9.0 - 17.0 mm
L
Screw-in thread length
7.0 mm
SW
Key width
30 mm
E1
Width across corners
33.0 mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA UL94-V0 / contank spring insert: stainless steel 1.4310
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.066 kg
INFO
Website
HTML
Previews
3D
Dimension
2D