{wiska/kabelver_din89280_zubehoer/ekvm_vg.prj},{NB=EKVM 18/20 VG B 18-10 RAL 1007 10016509},{CNSORDERNO=10016509},{TYP=EKVM 18/20 VG B 18-10},{OB=bright},{D=M20x1.5},{NDM=20.000},{P=1.500},{TL=41.0},{D1=0.0 - 10.6},{D1X=10.600},{L=10.0},{SW1=24},{E1=27.0},{SW2=29},{E2=32.0},{VERS=1},{CNSMAT=Cable gland: brass / earthing insert: brass chromium-plated},{SGE=IP30},{ETEMP=-30°C to 80°C},{CNSQUANTITY=1},{INFO=HTML},{D2=0.000},{D3=0.000},{D4=0.000},{H1=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{D5=0.000},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016509/ekvm-1820-vg-b-18-10.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016509/ekvm-1820-vg-b-18-10.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.