Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10016513
TYP
WISKA Type
EKVM 30/32 VG B 30-16
D
Connection thread size
M32x1.5 mm
TL
Total length
51.0 mm
D1
Cable diameter
0.0 - 10.6 mm
L
Screw-in thread length
12.0 mm
SW1
Key width
30 mm
E1
Width across corners
33.0
SW2
Key width
36 mm
E2
Width across corners
39.0
CNSMAT
material
Cable gland: brass / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP30
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.