{wiska/kabelver_din89280_zubehoer/ekvm_w.prj},{NB=EKVM 36/40-W24 Ni RAL 7035 10016829},{CNSORDERNO=10016829},{TYP=EKVM 36/40-W24 Ni},{OB=Ni},{D=M40x1.5},{NDM=40.000},{P=1.500},{TL=56.0},{D1=22.0 - 24.5},{D1X=22.000},{L=13.0},{SW1=36},{E1=39.0},{SW2=46},{E2=50.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016829/ekvm-3640-w24ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016829/ekvm-3640-w24ni.html},{WEIGHT=0.271}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.