Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10011528
TYP
WISKA Type
GM 56 Cr
D
Connection thread size
M56x2.0
TL
Total length
9.0 mm
SW
Key width
65 mm
E1
Width across corners
70.3 mm
CNSMAT
material
Brass chromium-plated
ETEMP
Temperature range
-150°C to 250°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.085 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.