{wiska/kabelver_din89280_zubehoer/kvm_vg.prj},{NB=KVM 30-VG A RAL 7035 10010899},{CNSORDERNO=10010899},{TYP=KVM 30-VG A},{D=M30x2.0},{DX=30.000},{P=2.000},{TL=52.0},{D1=16.5 - 18.0},{D1X=16.500},{L=12.0},{SW=30},{E1=33.0},{CNSMAT=Cable gland: brass / earthing insert: brass chromium-plated},{SGE=IP30},{ETEMP=-30°C to 80°C},{CNSQUANTITY=1},{INFO=HTML},{D2=30.000},{D3=24.000},{D4=22.000},{H1=6.000},{H2=3.000},{H3=9.000},{H4=19.000},{D5=33.000},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10010899/kvm-30-vg-a.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10010899/kvm-30-vg-a.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.