Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10014695
TYP
WISKA Type
KVM 36-VG A
D
Connection thread size
M36x2.0 mm
TL
Total length
58.0 mm
D1
Cable diameter
20.5 - 22.5 mm
L
Screw-in thread length
13.0 mm
SW
Key width
36 mm
E1
Width across corners
40.0 mm
CNSMAT
material
Cable gland: brass chromium-plated / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP30
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.