{wiska/kabelver_din89280_zubehoer/kvm_vg.prj},{NB=KVM 24-VG 24-08/Cr RAL 9001 10102741},{CNSORDERNO=10102741},{TYP=KVM 24-VG 24-08/Cr},{D=M24x1.5},{DX=24.000},{P=1.500},{TL=49.0},{D1=0.0 - 8.0},{D1X=8.000},{L=11.0},{SW=24},{E1=27.0},{CNSMAT=Cable gland: brass chromium-plated / earthing insert: brass chromium-plated},{SGE=IP30},{ETEMP=-30°C to 80°C},{CNSQUANTITY=1},{INFO=},{D2=24.000},{D3=18.000},{D4=19.000},{H1=5.000},{H2=7.000},{H3=11.000},{H4=17.000},{D5=27.000},{RAL=RAL 9001},{INFOLINKDEU=},{INFOLINKENG=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.