Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10010862
TYP
WISKA Type
KVM 18-W8
D
Connection thread size
M18x1.5 mm
TL
Total length
43.0 mm
D1
Cable diameter
7.0 - 8.5 mm
L
Screw-in thread length
10.0 mm
SW
Key width
19 mm
E1
Width across corners
22.0 mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
DIN
DIN Information
DIN 89280
NORMNOTE
Advice
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.062 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.