{wiska/kabelver_din89280_zubehoer/kvm_w.prj},{NB=KVM 72-W56 Ni 10014311},{CNSORDERNO=10014311},{TYP=KVM 72-W56 Ni},{OB=Ni},{D=M72x2.0},{TL=73.0},{NDM=72.000},{D1=48.0 - 52.5},{P=2.000},{D1X=48.000},{L=16.0},{SW=70},{E1=75.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{DIN=DIN 89280},{NORMNOTE=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10014311/kvm-72-w56ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10014311/kvm-72-w56ni.html},{WEIGHT=0.745}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.