{wiska/kabelver_din89280_zubehoer/kvm_z.prj},{NB=KVM 45-Z30 10010850},{CNSORDERNO=10010850},{TYP=KVM 45-Z30},{OB=bright},{D=M45x2.0},{NDM=45.000},{P=2.000},{TL=62.0},{D1=28.0 - 30.5},{D1X=28.000},{L=14.0},{SW=46},{E1=53.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM / earthing insert: brass chromium-plated},{O=Bright},{SGE=IP54},{DIN=DIN 89280},{NORMNOTE=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10010850/kvm-45-z30.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10010850/kvm-45-z30.html},{WEIGHT=0.378}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.