Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10014554
TYP
WISKA Type
KVM 105-Z75 Ni
D
Connection thread size
M105x2.0 mm
TL
Total length
88.0 mm
D1
Cable diameter
73.0 - 78.0 mm
L
Screw-in thread length
20.0 mm
SW
Key width
105 mm
E1
Width across corners
113.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / earthing insert: brass chromium-plated
O
surface
Nickel-plated
SGE
Protection class to EN 60 529
IP54
DIN
-
NORMNOTE
Advice
Similar to DIN 89280
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
2.180 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.