{wiska/kabelver_din89280_zubehoer/kvms_w.prj},{NB=KVMS 105-W75 Ni 10016723},{CNSORDERNO=10016723},{TYP=KVMS 105-W75 Ni},{DIN=similar to DIN 89280},{OB=Ni},{D=M105x2.0},{NDM=105.000},{P=2.000},{TL=88.0},{D1=73.0 - 78.0},{D1X=73.000},{L=20.0},{SW1=103},{E1=113.7},{SW2=115},{E2=127.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016723/kvms-105-w75ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016723/kvms-105-w75ni.html},{WEIGHT=2.160}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.