{wiska/kabelver_din89280_zubehoer/kvms_w.prj},{NB=KVMS 24-W17 10016877},{CNSORDERNO=10016877},{TYP=KVMS 24-W17},{DIN=DIN 89280},{OB=bright},{D=M24x1.5},{NDM=24.000},{P=1.500},{TL=49.0},{D1=16.0 - 17.5},{D1X=16.000},{L=11.0},{SW1=24},{E1=26.0},{SW2=29},{E2=32.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016877/kvms-24-w17.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016877/kvms-24-w17.html},{WEIGHT=0.093}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.