{wiska/kabelver_din89280_zubehoer/kvms_w.prj},{NB=KVMS 36-W24 Cr 10016957},{CNSORDERNO=10016957},{TYP=KVMS 36-W24 Cr},{DIN=DIN 89280},{OB=Cr},{D=M36x2.0},{NDM=36.000},{P=2.000},{TL=58.0},{D1=22.0 - 24.5},{D1X=22.000},{L=13.0},{SW1=36},{E1=39.0},{SW2=41},{E2=45.0},{CNSMAT=Cable gland: brass chromium-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016957/kvms-36-w24cr.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016957/kvms-36-w24cr.html},{WEIGHT=0.202}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.