{wiska/kabelver_din89280_zubehoer/kvms_z.prj},{NB=KVMS 24-Z14 Ni 10016730},{CNSORDERNO=10016730},{TYP=KVMS 24-Z14 Ni},{OB=Ni},{D=M24x1.5},{NDM=24.000},{P=1.500},{TL=49.0},{D1=12.0 - 14.5},{D1X=12.000},{L=11.0},{SW1=24},{E1=26.0},{SW2=29},{E2=32.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{DIN=DIN 89280},{NORMNOTE=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016730/kvms-24-z14ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016730/kvms-24-z14ni.html},{WEIGHT=0.097}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.