{wiska/kabelver_din89280_zubehoer/kvms_z.prj},{NB=KVMS 24-Z10A 10016843},{CNSORDERNO=10016843},{TYP=KVMS 24-Z10A},{OB=bright},{D=M24x1.5},{NDM=24.000},{P=1.500},{TL=49.0},{D1=8.0 - 10.5},{D1X=8.000},{L=11.0},{SW1=24},{E1=26.0},{SW2=29},{E2=32.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{DIN=DIN 89280},{NORMNOTE=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016843/kvms-24-z10a.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016843/kvms-24-z10a.html},{WEIGHT=0.099}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.