Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10016851
TYP
WISKA Type
KVMS 36-Z24
D
Connection thread size
M36x2.0 mm
TL
Total length
58.0 mm
D1
Cable diameter
22.0 - 24.5 mm
L
Screw-in thread length
13.0 mm
SW1
Key width
36 mm
E1
Width across corners
39.0 mm
SW2
Key width
41 mm
E2
Width across corners
45.0 mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
DIN
DIN Information
DIN 89280
NORMNOTE
Advise
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.210 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.