{wiska/kabelver_din89280_zubehoer/kvms_z.prj},{NB=KVMS 105-Z70 10016863},{CNSORDERNO=10016863},{TYP=KVMS 105-Z70},{OB=bright},{D=M105x2.0},{NDM=105.000},{P=2.000},{TL=88.0},{D1=68.0 - 73.0},{D1X=68.000},{L=20.0},{SW1=103},{E1=113.7},{SW2=115},{E2=127.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{DIN=-},{NORMNOTE=similar to DIN 89280},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016863/kvms-105-z70.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016863/kvms-105-z70.html},{WEIGHT=2.155}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.